IESNA:LM-63-2002
[TEST]P1337480
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A05R259835DE010 E3A301H
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 98CRI , E3A301H TRIM
[_SEARCH_CRI] 98
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]203
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 7.2
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
8.7 13.4 21.8 34.1 94.1 233.9 439 662.9 822.2 868.8
898.3 928.1 950 965.8 980.7 991.5 1003.1 1010.1 1014.6 1010.8
1002.7 982.8 957.8 924.8 890.2 839.2 786.4 731.8 646.2 428.4
220.8 87.7 23.7 10 2.1 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 13.6 21.8 33.9 92.8 226.3 423.3 647.8 806.1 852.7
888.9 913.9 938.1 954.8 968.8 979.4 989.1 996.8 998.9 994.4
983.2 966.3 941.3 908.6 868.6 824.7 772.9 709.5 629.2 412.5
210.8 86 23.9 10.2 2.3 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 13.1 20.8 33.5 91.1 208.3 395.3 608.9 769.7 814.2
847.6 875.2 893.2 908 920.3 928.8 934.7 940.8 940.2 934.1
923.5 904.4 878.3 848.7 811.4 761.2 711 648.3 563.8 344
171.2 77.7 22.3 9.8 2.5 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 13.4 20.6 32.6 80.9 187.9 354.4 546.8 703.8 750.6
785.8 810.1 828.8 841.5 848.9 853.3 855.7 858.4 855.5 847.6
833.7 815.2 790.4 755.7 718.8 662.5 605.9 533.4 446.2 242.1
126.7 67 20.6 9.3 2.7 0.4 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 13.1 20.3 30.7 69.3 161.7 301 468.2 618.8 661.2
694.7 720.3 738.1 750 756.3 756.7 754.4 749.7 743.4 733.4
715.4 691.9 660.4 618.8 562.9 502.5 435.1 364.4 301.5 160.2
90.9 51.7 18.8 8.3 3 0.6 0.2 0.2 0.2 0.2
0.2 0.2 0.2 0 0 0 0 0 0
8.7 12.9 19.5 28.8 59.1 134.3 240.9 376 495.9 537.9
571.6 596.6 612 620.3 622.9 619.7 612.1 599.5 585.8 568
545.1 514 473.9 425.6 370.7 318 265.9 222.7 180.5 105.5
64.8 38.4 17.6 6.3 2.7 0.6 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0 0 0 0
8.7 12.7 18.8 26.9 50.2 107.4 189.8 285.4 375.8 404.8
429.6 447.9 458.7 462.1 458.9 450.2 437.7 419.5 397.7 375.4
352.3 322.2 285.6 247.9 207.6 178.2 149.2 125.6 107 70.6
45.5 24.8 10.4 4.2 1.7 0.4 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0 0 0
8.7 11.7 16.1 21 27.1 44.1 71.6 94.9 111.6 114.4
115.7 114.8 112.3 108.5 104.4 98.7 92.6 85.4 79.4 71.8
65.5 59.5 53.2 47.7 41.5 35.8 30.3 25.4 19.3 7.6
4.7 2.1 0.6 0.2 0 0 0 0.2 0.2 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.2 0.2 0
8.7 10.2 11.6 12.7 13.6 14 13.6 12.7 11.9 11.4
11 10.6 10 9.5 8.9 8.3 8 7 6.1 4.9
3.6 2.5 2.1 1.7 1.3 0.9 0.8 0.4 0.4 0
0 0 0 0.2 0.2 0.2 0.4 0.4 0.4 0.6
0.6 0.6 0.6 0.4 0.4 0.4 0.4 0.4 0
8.7 8.7 8.1 7.6 6.6 5.5 4.5 3.8 2.8 2.5
2.3 1.9 1.7 1.5 1.3 1.1 0.9 0.6 0.6 0.4
0.4 0.2 0.2 0.2 0.2 0.2 0 0 0 0.2
0.2 0.2 0.4 0.4 0.4 0.4 0.6 0.6 0.8 0.8
0.8 0.8 0.6 0.6 0.6 0.6 0.6 0.6 0
8.7 7.2 5.7 4.4 3.2 2.3 1.7 1.1 0.6 0.4
0.4 0.2 0.2 0.2 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.2 0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8
0.8 0.6 0.6 0.6 0.4 0.4 0.4 0.4 0
8.7 6.1 4.2 2.8 1.9 1.3 0.8 0.4 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.2 0.4 0.4 0.6 0.6 0.8 0.8 0.8 0.9 0.9
0.8 0.8 0.6 0.6 0.4 0.4 0.2 0.2 0
8.7 5.5 3.6 2.3 1.5 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.2 0.2 0.2
0.4 0.6 0.8 0.8 0.9 0.9 0.9 1.1 1.1 1.1
0.9 0.9 0.8 0.6 0.6 0.4 0.2 0.2 0
8.7 5.3 3.2 2.1 1.3 0.8 0.6 0.2 0.2 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.2 0.2 0.2 0.4
0.6 0.8 0.8 0.9 0.9 1.1 0.9 1.1 1.1 1.1
1.1 0.9 0.8 0.8 0.6 0.4 0.2 0.2 0
